Overview of commonly-used interface for industrial application
A introduction to commonly-used interfaces in industrial applications, including RS-485, RS-422, ProfiBus, RS-232, IO-Link, CAN and LIN.
The training provides a very comprehensive introduction of the commonly-used interfaces including RS-485, RS-422, ProfiBus, RS-232, IO-Link, CAN and LIN. These interfaces are used in the application of factory automation and some other industrial applications. For the engineer who needs to deal with interface system design, this is a very useful training.