24V, 480W高效率AC/DC工业电源参考设计
00:04:32
|
05 JUN 2020
本课程介绍了一款针对工业电源、或者导轨电源和电池充电应用的参考设计。所介绍参考设计的额定输出电压是24V,额定输出功率为480W,还具有1.5倍过功率输出的功能,可以在3秒钟内提供720W功率输出。这款参考设计的总体效率超过93.5%,峰值效率大于94%。它的功率因数和THD均满足国际标准,同时具有快速的动态响应,和非常完善的保护功能。是一款非常接近最终产品的参考设计。 本视频主要介绍了TIDA-494这款参考设计,包括主要的特点和优势,重要的设计指标,电路结构和使用的模拟控制器,以及最终的电路测试结果和测试波形。 |