LLC 变换器小信号模型分析(上)
Description
August 31, 2021
电源的控制环路建模对于有效优化电源稳定性要求,以及符合主要线路和负载瞬态性能标准是必不可少的。虽然这一点是显而易见的,而同样明显的是设计人员的工具箱中缺少针对LLC谐振转换器的实用小信号模型。由于对效率的要求越来越严格,这种重要设计过程工具的缺失会带来更加严重的后果。在某些情况下,电源的总体效率必须为96%,而同时又必须保持高功率因子和低总谐波失真。诸如此类的要求,对dc-dc级施加了很大的压力,需要提供的效率超过96%。由于能够实现这些高效率,谐振LLC转换器正在快速成为符合这些要求所选择的解决方案。不幸的是,由于缺少用户友好小信号模型,使得对这一拓扑的使用变得很困难。这一主题将为电源设计人员提供针对LLC转换器的小信号模型,以及一个能够在大范围运行条件下应用此模型的实用工具集。此外,这个建模工具为设计人员提供大量的时域集合,以及频谱分析输出,这些输出在帮助设计人员理解设计的终端性能特性方面十分有用。这个模型和相关工具是对电源设计人员工具箱的有力补充,从而可实现重大的设计辅助,以及对LLC转换器控制环路有更加深入的了解。