Email

Non-contact patient and elderly monitoring with mmWave radar [webinar]

Description

November 8, 2021

In 2019, the number of people aged 65 years or older hit 700 million, and is projected to double to 1.5 billion by 2050. With this increase comes a desire to “age in place” in the home and without the constant attention of a caretaker. To help cope with this demand, more and more technology is being driven into assisted living and at-home care.

mmWave radar sensing is a new technology that is being used for non-contact measurement in patient and elderly care including for fall detection and vital signs monitoring. It’s robust and non-privacy-invasive qualities make it a unique and attractive sensing modality for applications in the home, hospital, and in assisted care.

  • Why non-privacy-invasive qualities are so important in different sensing applications
  • How mmWave can benefit applications such as occupancy detection, contactless fall detection, and vital signs monitoring
  • What design challenges engineers are facing when implementing sensing technology to keep people comfortable at home

TI mmWave’s robust and non-privacy-invasive qualities make it a unique and attractive sensing modality for applications in the home, hospital, and in assisted care.

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki