DLP® Labs

Email

3.1 Optical reference design for .23" Digital Micromirror Device (DMD)

Description

January 28, 2019
This training discusses the ideal illumination design layout when using a 0.23" DMD, optimized for a 1mm x 1mm LED. It also discusses the optical components for the design, as well as the geometric efficiency of two popular LED sizes.

PDFs for download

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki