6.4 Overview of commonly-used interface for industrial application Part 4
Description
The training provides a very comprehensive introduction of the commonly-used interface including RS-485, RS-422, ProfiBus, RS-232, IO-Link, CAN and LIN. These interfaces are used in the application of Factory Automation and some other industrial application. For the engineer who needs to deal with interface system design, this is a very useful training.
Part 4: In the training, the speaker introduces the RS-232, its features, TIA standard and how it works in the system. Also address what is IO Link.