Email

Point-of-load solutions for 5G applications

Description

March 11, 2020

Today's 5G systems feature power-hungry processors in enclosed units that are subject to rigorous conditions, such as high ambient temperature and no air flow. TI's SWIFT family of high-density buck converters, including the 40A TPS546D24A, provide the thermal performance and small solution size to help you address these challenges. 

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki