2.2 Power Dense Module for Datacenter Servers
Description
October 7, 2020
The TPSM831D31 allows engineers to develop a power solution for their high current ASIC or FPGA without the time or power expertise normally necessary when designing with multiphase controllers. This dual output 120A + 40A module is designed to power the kinds of processors that would be used in datacenter switches, servers, routers, and any number of other processing intense applications.