Power Stage Protection, Current Sensing, Efficiency Analysis & Related TI Designs
Description
Learn about the protections in the power stage, current sensing, efficiency analysis:
- Power stage system design aspects
- Protection against shoot through (DRV8305)
- Stall current protection
- Current sensing in trapezoidal control and Field Oriented Control (FOC)
- Design challenges: current sensing
- The efficiency of the power stage
Additional information
Reference designs:
10.8V/250W, 97% Efficient,Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design18-V/400-W 98% Efficient Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design1-kW/36-V Power Stage for Brushless Motor in Battery Powered Garden and Power Tools Reference Design36V/1kW Brushless DC Motor Drive with Stall Current Limit of
Visit: ti.com/appliances