Rapid prototyping based on embedded wireless system
Description
October 4, 2019
This module continues with user interface concepts and how they can be used for control in rapid prototyping. The embedded Linux host still controls an LCD counting application
But now the Wi-Fi configuration example is used to setup an embedded Wi-Fi network. So in this section, the host interface is wireless over Wi-Fi.