Email

Reduce EMI and shrink solution size with Hot Rod packaging

Description

March 7, 2018

With a flipped-chip-on-lead construction, the Hot Rod QFN package utilized by the 36V, 3A LMR33630 and 60V, 1.5A LMR36015 requires no internal bond wires, eliminating a common source of parasitics that would otherwise impact EMI performance. Watch the video to see how Hot Rod and an intelligent pin-out work together to provide excellent EMI performance. But wait, there's more- the Hot Rod package used by LMR33630/LMR36015 measures a tiny 2mm x 3mm and requires minimal external components, allowing you to improve EMI performance and shrink solution size at the same time. 

Additional information

This course is also a part of the following series

Date: November 14, 2019
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki