Hint: separate multiple terms with commas

E.g., 10/22/2019

E.g., 10/22/2019

Hint: separate multiple terms with commas

E.g., 10/22/2019

E.g., 10/22/2019

Sort by:

355 Results

Connect: Car Access Demo

Date:
October 16, 2019

Duration:
07:19
In this demo, Evan will discuss and demonstrate Bluetooth 5.1 and its cutting edge localization tools with angle of arrival detection.

Tech Days 2019

When: 
October 10, 2019 8:00 am in Detroit, Michigan, USA
Join us for a full day of technical seminars and interactive demonstrations showcasing many of TI’s newest analog ICs and embedded processors.

Getting started with TI-RTOS workshop agenda

Date:
October 6, 2019

Duration:
05:36
This video provides an overview of the agenda for the "Getting started with TI-RTOS fundamentals workshop."
SimpleLink Academy for Sub-1 GHz

POSIX

The SimpleLink™ SDK features POSIX (Portable Operating System Interface), which is a family of standards specified by the IEEE Computer Society for maintaining compatibility between operating systems. Through POSIX-compliant APIs, developers can maintain 100% application code portability between various OS/kernels.

SimpleLink Academy for Sub-1 GHz

Proprietary RF

The CC13x0 wireless MCU features an integrated radio, which can be programmed to support various protocols. The CC1310 device features a sub-GHz RF radio, while the CC1350 device features a dual-band radio capable of both sub-GHz and 2.4GHz.

SimpleLink Academy for Sub-1 GHz

TI Drivers

The SimpleLink SDK includes TI Drivers, a robust set of intuitive, functional APIs that offer portable, feature-rich access to peripherals.  The TI Drivers API exposes the functionality of the hardware-specific drivers in the same way across all TI SimpleLink devices, giving developers portable, feature-rich access to a variety of peripherals. TI drivers are open source [Berkeley Software Distribution license (BSD)] and built on a hardware abstraction layer, offering full access to the device’s complete capability.

SimpleLink Academy for Sub-1 GHz

TI-15.4 Stack

The SimpleLink CC13x0 SDK includes the TI 15.4-Stack software, providing an IEEE 802.15.4e/g-based star topology networking solution for Sub-1 GHz band, along with a large set of proprietary RF examples for Sub-1 GHz based on the RF driver through the EasyLink RF abstraction layer.

SimpleLink Academy for Sub-1 GHz

TI-RTOS

The SimpleLink SDK comes integrated with TI-RTOS. Checkout the trainings below to learn about multi-threaded applications & the features available with TI-RTOS.

SimpleLink Academy for MSP432

TI Drivers

The SimpleLink SDK includes TI Drivers, a robust set of intuitive, functional APIs that offer portable, feature-rich access to peripherals.  The TI Drivers API exposes the functionality of the hardware-specific drivers in the same way across all TI SimpleLink devices, giving developers portable, feature-rich access to a variety of peripherals. TI drivers are open source [Berkeley Software Distribution license (BSD)] and built on a hardware abstraction layer, offering full access to the device’s complete capability.

SimpleLink Academy for MSP432

POSIX

The SimpleLink™ SDK features POSIX (Portable Operating System Interface), which is a family of standards specified by the IEEE Computer Society for maintaining compatibility between operating systems. Through POSIX-compliant APIs, developers can maintain 100% application code portability between various OS/kernels.

SimpleLink Academy for MSP432

TI-RTOS

The SimpleLink SDK comes integrated with TI-RTOS. Checkout the trainings below to learn about multi-threaded applications & the features available with TI-RTOS.

SimpleLink Academy for MSP432

Bluetooth LE

The SimpleLink MSP432 device can be paired with the CC26xx BLE device to create BLE-connected applications.

355 Results
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki