Hint: separate multiple terms with commas

E.g., 10/24/2019

E.g., 10/24/2019

Hint: separate multiple terms with commas

E.g., 10/24/2019

E.g., 10/24/2019

Sort by:

65 Results

Getting Started with Current Sense Amplifiers

The Getting Started with Current Sense Amplifiers series helps engineers learn how to maximize the performance achieved when measuring current with a current sense amplifier (also called a current shunt monitor).

This is a series of short videos, each addressing a different topic.  While intended as a series to be viewed in order, each session is stand-alone and can be viewed without the need to watch it all if there is a specific topic you are interested in learning more about.

WEBENCH® Filter Designer

This training series takes you through Filter Designer and all its features including new ones that have recently been implemented.

High efficiency power and motor drive systems with C2000, GaN and INA240 current sensing

Designing for high-efficiency power and motor drive applications

Learn about solutions that pair the flexibility of digital power control with C2000 MCUs and in-line current sensing with the high-power efficiency of GaN. 

Opportunities and System Design Aspects of Low Voltage Motor Drives in Appliances

Learn about opportunities for low voltage motors in major appliances, small appliances and power tools. Understand power stage architectures, topologies and control methods for low voltage brushed DC, stepper and brushless DC motors as well as the system design aspects, challenges and solutions.

High Accuracy AC Analog Input Module for Voltage & Current measurement using High Resolution Precision ADC for Protection Relay

Welcome to the world of Power Systems. This Training session covers Quick Introduction to Power Systems and need for protection relay, Protection Relay Modular Architecture, AC Analog input Module (AIM), Key Specifications, Time and Frequency domain analysis, Coherent, Simultaneous and over sampling,   Selection of ADC and other key components and TI solutions. Design details for TI design TIDA-00834 and Links to TI designs customer can refer when designing AIM.

Selecting operational amplifiers for HEV/EV powertrain systems

This presentation will focus on the voltage and current monitoring solutions within HEV/EV system – specifically on overcoming the challenges of high voltages and maintaining an isolation barrier. Afterwards, we will discuss specific op amp parameters to consider for monitoring within the on-board charger (OBC), battery management system (BMS), DC/DC converter, and inverter end equipments.

Modern Op Amps in Old School Designs

TI’s op amp specs are generally better than or equal to nearly all of the legacy part specs.  Whether your focus is on personal electronics, industrial or medical, every engineer interested in learning how to combat the problem of why our higher performance, lower cost op amps sometimes don’t work in legacy sockets should view this training. Learn from a training structured “definition by example”, based on real world cases to de-mystify these “TI doesn’t work in my legacy socket” occurrences.

Designing 6.6kW Bidirectional HEV/EV On-Board-Charger with SiC and Embedded Technologies

In this series of presentations, we go through the HEV/EV market status and history, OBC specifications, technology trend, topology selections and design considerations of an OBC system. Complete test results of a 6.6kW OBC reference design (Including AC-DC rectifier and isolated DC-DC converter) will be shown in the end of this paper to demonstrate the performance of our TIDesigns as well as TI SiC and embedded Technologies.
Current Sense Amplifiers in HEV/EV Battery Management Systems

Current Sense Amplifiers in HEV/EV Battery Management Systems

Current sense amplifiers have been implemented in applications used for current and power measurement. These simple and affordable solutions enable designers to achieve real-time overcurrent protection, system optimization and current measurement for closed-loop circuits with excellent linearity and accuracy. This curriculum will discuss how to monitor the status of an HEV/EV battery using current sense amplifiers.

Troubleshooting amplifier amplifiers integrated circuit PCB printed circuit board application linear AMP offset output voltage datasheet verification failure analysis debugging debug

Troubleshooting Tips: Op Amps

The linear amplifier troubleshooting guide highlights various techniques to assist with application problem-solving, debugging and datasheet measurements on TI specific products. The hands-on courses aid in circuit analysis, isolate the root cause of an application non-conformance and provide detailed product level information to a TI representative. Industry experts present each topic in order to help reduce debugging time and move quickly through troubleshooting to production.

TI Precision Labs - Op Amps: Input Offset Voltage and Input Bias Current

How well do you know the major contributors to DC op amp input errors?

TI Precision Labs - Op Amps: Input and Output Limitations

Have you ever experienced unexpected signal output behavior of an op amp, such as clipping or other non-linear behavior?

The cause of this may be either input common mode voltage limitations or output voltage swing restrictions.  Understanding data sheet specifications in the context of real world circuits will help you avoid experiencing this problem.  An inside look at an op amp's input and output stages on different process technologies provides additional insight.

TI Precision Labs - Op Amps: Power and Temperature

How hot is too hot? Does my circuit need a heat sink?

This series discusses the relationship between power dissipation and temperature in op amps and shows how to calculate an amplifier's junction temperature under a variety of operating conditions using its thermal model. Absolute maximum ratings and internal thermal protection schemes are also introduced.

TI Precision Labs - Op Amps: Slew Rate

True or False? A large and rapid voltage change in an op amp's output is always limited by the slew rate of the device.

If you think the answer is true, or you have seen output slew behavior you could not explain, this session is for you!  We will provide an explanation of large and small signal analysis, slew boost, slew rate over temperature, slew rate vs. full power bandwidth, and the relationship of Vos and slew rate.  In addition, an inside the op amp view of the cause of slew rate limit is presented.

TI Precision Labs - Op Amps: Common Mode Rejection and Power Supply Rejection

Rejection can be a good thing, especially in the case of common mode or power supply voltage errors. 

This video series discusses how changing the common mode voltage or power supply voltage on an op amp can introduce errors at both AC and DC, and how those errors are mitigated by the op amp's built-in common mode rejection and power supply rejection.

TI Precision Labs - Op Amps: Noise

Did you know that a standard resistor component sitting upon your desk doing "nothing" is actually generating noise?

TI Precision Labs - Op Amps: Low Distortion Design

Distortion - a linear circuit's worst enemy. Where does it come from and how can it be reduced?

This video series introduces the sources of distortion in amplifier circuits, both internal to the amplifier and from external components. Design practices which minimize distortion are also given.

TI Precision Labs - Op Amps: Stability

Did the circuit you designed to create a precision DC output end up as an oscillator?

After viewing this series, you should have all of the tools and information to prevent this from happening again!  This session covers basic stability theory, applies it to SPICE  simulations, and then real-world lab experiments.  You will learn the common causes of op amp stability issues as well as common stability compensation techniques and their associated tradeoffs.

TI Precision Labs - Op Amps: ESD

ZAP! Is your circuit protected against the thousands of volts which could be on your finger tips?

This series explains how electrostatic discharge, or ESD, can damage semiconductor components and what kind of internal protection circuitry is present in these devices.

TI Precision Labs - Op Amps: Electrical Overstress (EOS)

Oops, what's that smell:  why did the "smoke test" fail?

This series covers the causes of electrical overstress and introduces several methods that can be used to improve and test circuit robustness against electrical overstress.  All of the examples in this series show op-amp circuits, but the methods used could be applied to other components as well.

65 Results
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki