Sort by:
Configurable Logic Block (CLB) Training for C2000™ MCUs
Does your industrial control system include customized logic? Do you have an FPGA, CPLD, or external logic components supplementing your embedded controller and wonder “why can’t this all be done in one device?” Are you using this additional logic because your MCU peripherals don’t give you all the capability you need? With the Configurable Logic Block (CLB) peripheral you are able to implement custom logic and even augment existing C2000 peripherals like the PWMs, captures, quadrature encoder, and GPIOs. This can enable you to integrate critical functions into a sing
Control Applications
For control applications, an understanding the fundamentals of control theory is required. These trainings provide a foundation for creating control applications and provide some advanced training on the spate space modelling paradigm.
Control Applications
For control applications, an understanding the fundamentals of control theory is required. These trainings provide a foundation for creating control applications and provide some advanced training on the spate space modelling paradigm.
Control Applications
For control applications, an understanding the fundamentals of control theory is required. These trainings provide a foundation for creating control applications and provide some advanced training on the spate space modelling paradigm.
Control Law Accelerator (CLA)
Control Law Accelerator (CLA) Hands-On Workshop
The Control Law Accelerator is a 32-bit floating point math accelerator that is common on most c2000 devices. It aids in the concurrent processing of fast control algorithms.
After viewing the lectures, and working through the provided example, you should be in a better position to migrate existing algorithms from the main C28x core to the CLA, or start programming on the CLA from scratch.
Control Law Accelerator (CLA) hands-on workshop
The Control Law Accelerator is a 32-bit floating point math accelerator that is common on most c2000 devices. It aids in the concurrent processing of fast control algorithms.
After viewing the lectures, and working through the provided example, you should be in a better position to migrate existing algorithms from the main C28x core to the CLA, or start programming on the CLA from scratch.
Debugging on the CLA
Once you have ported your code over to the CLA and successfully built your executable, it’s time to debug. The CLA pipeline is unprotected and is debugged through the main CPU; you cannot debug code on the CLA in the same manner you would on the C28x. This module goes over the different aspects of setting breakpoints, single stepping and setting up CCS views when debugging the CLA.
Delfino Premium Performance MCUs
The C2000™ Delfino™ MCUs are a line of high-performance solutions that provide more processing capabilities, memory, and peripherals to lower system cost while delivering more efficient control capabilities. These high-performance, floating-point Delfino microcontrollers include an on-chip, high-precision analog-to-digital converter, along with an external low-cost signal conditioning circuit supporting:
DesignDRIVE
Designing 6.6kW Bidirectional HEV/EV On-Board-Charger with SiC and Embedded Technologies
Devices
Explore training modules to gain an understanding of the core attributes of the Piccolo MCU family.
Devices
Explore training modules to gain an understanding of the core attributes of the Delfino MCU family.
Devices
Digitally Controlled High Efficiency and High Power Density PFC Circuits
Functional safety on C2000 MCUs
Getting started with InstaSPIN-FOC
InstaSPIN - MOTION
Introduction to the CLA
This module covers the architecture of the CLA, the resources at its disposal and the division of code into task blocks that are triggered by peripherals or through software. Each of these task blocks are atomic, in the sense that no other task may interrupt a running task. This makes operation of the CLA unconventional in comparison with standard CPUs.
Introduction to the F28004x series
These videos introduce the C2000 TMS320F28004x family of devices.