Sort by:

64 Results

Teaching Old Motors New Tricks with C2000

While motor topologies have remained relatively unchanged over the past century, control techniques by comparison have experienced explosive growth. This has been driven in large part by technology advancements in the semiconductor industry. This seminar focuses specifically on advancements in the control of motors with an emphasis on field-oriented principles with brushless AC motors.

C2000 InstaSPIN-FOC Motor Control LaunchPad and BoosterPack

This 6-part series provides information for C2000 InstaSPIN-FOC Motor Control LaunchPad and BoosterPack.

The InstaSPIN™-FOC enabled C2000™ Piccolo LaunchPad is an inexpensive evaluation platform designed to help you leap right into the world of sensorless motor control using the InstaSPIN-FOC solution.

C2000 Concerto F28M3x Microcontroller Training Series

This presentation series will define the position of the Concerto MCU devices in the C2000  MCU family and discuss the features and benefits that make this a no compromise solution. There will be a review of the safety features which have been made necessary by the advances in greener technologies. The intuitive software, which helps reduce time to market will be highlighted and there will be a short discussion of available training and tools

State Space Control seminar

A 4-part course in control theory based on the spate space modelling paradigm.  This course is often taught in conjunction with the

C2000 InstaSPIN: From evaluation to production

InstaSPIN-FOC is a sensorless field-oriented motor control algorithm which runs on select C2000 devices.  This video series is intended for customers who are currently using or considering InstaSPIN-FOC.  The 7-part series covers four categories of training: Introduction, evaluation, usage (software and hardware), and debugging of InstaSPIN.

AMIC110 Multiprotocol Industrial Interface for Closed-loop Delfino Control Systems Training Series

 Advanced closed-loop control systems for factory, process, and power automation markets require powerful MCU solutions that can interface to variety of industrial communications protocols. As new features and capabilities are added, these protocols may evolve several times during the lifetime of an industrial product. As a result, system providers can benefit from solutions that flexibly support multiple communications protocols and in-service updates without updating hardware.

Control Law Accelerator

Control Law Accelerator (CLA) Hands-On Workshop

The Control Law Accelerator is a 32-bit floating point math accelerator that is common on most c2000 devices. It aids in the concurrent processing of fast control algorithms.

After viewing the lectures, and working through the provided example, you should be in a better position to migrate existing algorithms from the main C28x core to the CLA, or start programming on the CLA from scratch.

C2000 F28379D Workshop

C2000™ F2837xD Microcontroller 1-Day Workshop Series

The C2000 F2837xD Microcontroller One-Day Workshop is a hands-on technical course based on the dual-core TMS320F28379D device.  This device shares many common features and peripherals found on the other C2000 device families.  Therefore, this workshop will be very useful to anyone interested in learning more about the C2000 microcontroller family of devices.

Piccolo Entry Performance MCUs

The C2000™ Piccolo™ MCUs are a family of 32-bit microcontrollers optimized for processor-intensive, real-time control applications.  Designed for cost-sensitive applications, TI Piccolo MCUs scale to meet a variety of performance needs, whether controlling single or multiple control loops. Piccolo MCUs use common software and provide a high level of analog integration to deliver:

Delfino Premium Performance MCUs

The C2000™ Delfino™ MCUs are a line of high-performance solutions that provide more processing capabilities, memory, and peripherals to lower system cost while delivering more efficient control capabilities. These high-performance, floating-point Delfino microcontrollers include an on-chip, high-precision analog-to-digital converter, along with an external low-cost signal conditioning circuit supporting:

Other Real-time Control MCUs

In addition to the Delfino and Piccolo MCU families, there are other MCU offerings in the C2000 family that provide real-time control functionality.

C2000 Devices in Sensing and DSP Processing Applications

C2000™ Devices in Sensing and DSP Processing Applications

Learn how C2000 devices excel in sensing and DSP processing applications.

C2000™ SafeTI™ Tunable FMEDA Training

This five part training series covers the following topics:

  • Part 1: Basics of FMEDA and how it is useful in system level safety analysis
  • Part 2: Introduction to the C2000™ Tunable FMEDA
  • Part 3: Detailed overview of the C2000™ Tunable FMEDA
  • Part 4: Benefits of customization on the C2000™ FMEDA
  • Part 5: Demo - How to tune the C2000™ FMEDA to your application specific needs?

Designing 6.6kW Bidirectional HEV/EV On-Board-Charger with SiC and Embedded Technologies

In this series of presentations, we go through the HEV/EV market status and history, OBC specifications, technology trend, topology selections and design considerations of an OBC system. Complete test results of a 6.6kW OBC reference design (Including AC-DC rectifier and isolated DC-DC converter) will be shown in the end of this paper to demonstrate the performance of our TIDesigns as well as TI SiC and embedded Technologies.

C2000™ MCUs - Motor Control training series

Take a look at all C2000 MCU motor control specific videos

C2000™ MCUs - EV Training Series

Take a look at all C2000 electric vehicle specific training and overview videos .

C2000™ MCUs - Overview trainings

This series is made up of videos that are high-level overviews of devices, peripherals, or features of C2000 MCU families. This is great for those new to using C2000 MCUs!

C2000™ MCUs - Development tools training series

All videos specific to C2000 development tools
C2000 Microcontroller Device Workshops

C2000™ MCU Device Workshops

The C2000 Microcontroller (MCU) Workshops have been developed to help engineers gain a full understanding and complete working knowledge of the C2000 MCU family. Learning is accomplished through a detailed workshop manual and by performing the hands-on lab exercises. Each workshop starts with the basic concepts and progresses to more advanced topics in a logical flow. The topics and lab exercises build on the previous one completed, running a common theme throughout the workshop.

Configurable Logic Block (CLB) training for C2000 MCUs

Configurable Logic Block (CLB) Training for C2000™ MCUs

Does your industrial control system include customized logic?  Do you have an FPGA, CPLD, or external logic components supplementing your embedded controller and wonder “why can’t this all be done in one device?” Are you using this additional logic because your MCU peripherals don’t give you all the capability you need?  With the Configurable Logic Block (CLB) peripheral you are able to implement custom logic and even augment existing C2000 peripherals like the PWMs, captures, quadrature encoder, and GPIOs.  This can enable you to integrate critical functions into a sing

64 Results
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki