Sort by:

58 Results

Use MSP432 microcontrollers to bring high performance to low-power applications

While the market requires better power performance, it also continuously demands more functionality from devices. The challenge many developers face today is maintaining or improving battery operating life while simultaneously increasing a device’s capabilities. For many devices, it is not feasible to increase battery size or capacity. Developers need to achieve higher performance within the same power footprint if battery life is not to be compromised.

Embedded Security Fundamentals and Portfolio Overview for MSP MCUs Series

This series outlines a number of Embedded Security Fundamentals as well as a portfolio overview for MSP430 and MSP432 microcontrollers. These are just some of the topics covered in this series:

  • Understand embedded security fundamentals
  • Security terminologies and definitions 
  • Embedded microcontroller user requirements
  • Microcontroller devices security offerings and development model
SimpleLink Academy - Bluetooth low energy

SimpleLink™ Academy for Bluetooth® low energy CC2640R2 SDK

Below are the SimpleLink Academy modules associated to the SimpleLink CC2640R2 Wireless MCU.

Getting Started with TI-RTOS Training Series

Getting started with TI-RTOS training series

The Getting Started with TI-RTOS workshop series, developed in association with Texas Instruments by Eric Wilbur and Scott Specker of

iOS/Android-Based Firmware Updates for SimpleLink Devices Training Series

This training series consists of everything a user needs to get started with updating the firmware running on their SimpleLink MSP432 device over BLE with a focus on the host side iOS and Android development. Technical details involving various components of mobile application development using BLE are covered copiously and reference applications for both iOS and Android are provided to users to use as a template for their designs.
simplelink academy, TI simplelink academy training, simplelink training, software training, sdk training

Simplelink™ Academy

SimpleLink Academy provides a comprehensive and interactive learning experience for the SimpleLink portfolio of devices covering all phases of development from basic examples to more advanced optimization techniques that help fine tune your design. SimpleLink Academy is housed on our TI Resource Explorer and lives within each SDK.

Watch the overview videos to find out more, or click on your technology and software development kit to be redirected to the SimpleLink Academy modules. 

Tech Days

MCU and Processor

Learn more about TI microcontroller (MCU) and processor solutions.

MSP Crypto Bootloader Training Series

In-field firmware updates are becoming an increasingly popular feature supported on products that are deployed to the field; however, this feature is also very commonly exploited by attackers, and if vulnerable, can compromise the security of the system.

SimpleLink Academy for Sub-1 GHz

POSIX

The SimpleLink™ SDK features POSIX (Portable Operating System Interface), which is a family of standards specified by the IEEE Computer Society for maintaining compatibility between operating systems. Through POSIX-compliant APIs, developers can maintain 100% application code portability between various OS/kernels.

SimpleLink Academy for Sub-1 GHz

Proprietary RF

The CC13x0 wireless MCU features an integrated radio, which can be programmed to support various protocols. The CC1310 device features a sub-GHz RF radio, while the CC1350 device features a dual-band radio capable of both sub-GHz and 2.4GHz.

SimpleLink Academy for Sub-1 GHz

TI Drivers

The SimpleLink SDK includes TI Drivers, a robust set of intuitive, functional APIs that offer portable, feature-rich access to peripherals.  The TI Drivers API exposes the functionality of the hardware-specific drivers in the same way across all TI SimpleLink devices, giving developers portable, feature-rich access to a variety of peripherals. TI drivers are open source [Berkeley Software Distribution license (BSD)] and built on a hardware abstraction layer, offering full access to the device’s complete capability.

SimpleLink Academy for Sub-1 GHz

TI-15.4 Stack

The SimpleLink CC13x0 SDK includes the TI 15.4-Stack software, providing an IEEE 802.15.4e/g-based star topology networking solution for Sub-1 GHz band, along with a large set of proprietary RF examples for Sub-1 GHz based on the RF driver through the EasyLink RF abstraction layer.

SimpleLink Academy for Sub-1 GHz

TI-RTOS

The SimpleLink SDK comes integrated with TI-RTOS. Checkout the trainings below to learn about multi-threaded applications & the features available with TI-RTOS.

58 Results
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki