Sitara™ ARM® Processors Boot Camp

Email

Sitara™ ARM® Processors Boot Camp: ARM based multimedia using GStreamer & FFmpeg

Description

February 20, 2015

In this session we will discuss open-source multimedia codecs for ARM processors and the capability of the NEON coprocessor to accelerate multimedia. We will also introduce GStreamer, an open-source pipeline-based multimedia framework, and the FFmpeg codec libs.

PDFs for download

Additional information

Pre-work check list:

  • Install and configure VMWare Player v4 or later
  • Install Ubuntu 12.04
  • Install the latest Sitara Linux SDK and Code Composer Studio v5
  • Within the Sitara Linux SDK, run the setup.sh (to install required host packages)
  • Using a Sitara EVM, follow the QSG to connect Ethernet, serial cables, SD card and 5V power
  • Boot the EVM and confirm the Matrix GUI application launcher on the LCD is visible
  • Pull the ipaddr of your EVM and run remote Matrix using a web browser
  • Have a USB to Serial cable (preferable)

Labs:

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki