2.2 TI-Latte Training for the OPT3101EVM
Description
September 13, 2018
TI-Latte is a powerful tool that lets the user interface with the OPT3101 evaluation module (OPT3101EVM). In the background, there is a powerful python based interface that can be harnessed to do various functions like register read/writes, math calculations, data analysis, plotting, and more.
This training goes over:
- all the sections on the main window that can be used to perform various actions
- the registers GUI interface
- adding customized scripts to perform a variety of tasks
- an example script for application prototyping