2.4 Increase the Number of Inputs on a Microcontroller
Description
August 21, 2019
A commonly encountered problem when working with a microcontroller is not having enough GPIO pins to read in multiple sensors. A parallel input, serial output shift register can be used to read in the same number of inputs with fewer GPIO pins on the microcontroller.