UCD3138 Digital Power Tools: Boot ROM and program flash checksums
Description
February 25, 2016
This video includes an overview the boot ROM program in the UCD3138, which is executed on start up. The tutorial also discusses the program flash checksums, which provides a way for the boot ROM program to check the integrity of the program flash contents before the firmware stored in program flash is executed.
For more information, view the UCD3138 ARM and Digital System Programmer's Manual here.
View additional tutorials and resources for UCD3138 Digital Power here.
Additional information
- Learn more about UCD3138.
- Download and install the Fusion Digital Power Designer software.
- Order the Code Composer Studio (CCS) used in the training modules.
- Visit TI's digital power portfolio and view products, reference designs and additional resources here.