Unbox and Quickly Configure TI’s LMZM23601 Power Module EVM
00:08:05
|
31 JAN 2018
At a miniscule 3mm x 3.8mm x 1.6mm, the LMZM23601 integrated-inductor DC/DC power module provides the industry's smallest solution size for 36V, 1A applications. Watch to see how to get the LMZM23601 evaluation board set up for excellent performance right out of the box.