Unbox and Quickly Configure TI’s LMZM33603 Power Module EVM

with Jason Arrigo


Date: November 7, 2017

The LMZM33603 integrated-inductor DC/DC power module is capable of providing up to 3A of output current from a maximum 36V operating input voltage, all in a compact 7mm x9mm footprint. This training video demonstrates how to get the LMZM33603 evaluation board up and running right out of the box, and also features some helpful tips about minimizing unwanted noise on the output by optimizing the test setup.