Unbox and Quickly Configure TI’s TPSM84824 Power Module EVM
Description
November 7, 2017
The TPSM84824 integrated-inductor DC/DC power module provides 8A of output current from a 5V or 12V input voltage rail with excellent transient response courtesy of TurboTrans™ technology. Watch to see how to get the TPSM84824 evaluation board set up for excellent performance right out of the box.