7.1 Understanding TI's Enhanced Products Value and Risk Mitigation
Details
Date:
June 24, 2016
This session will review how Enhanced Products fall within the various qualification standards at TI, the benefits of the Enhanced Products line and more.
TI’s Enhanced Product line is a commercial of-the-shelf (COTS) solution with the following key benefits:
- Fabrication and assembly controlled baseline
- No use of Pure Sn bond pads, balls or Cu bond wires
- DLA Vendor Items Drawings (VID or V62) part numbers that eliminate the need for = source controlled drawings
- Extended product change notification (PCN)
- Extended temperature performance (typically -55°C to +125°C or customer specified)
- Standalone data sheet
- Qualification and Reliability reports
- Extended HAST testing
- Product traceability
- Long product life cycles
Additional information
www.ti.com/ep