Email

Upcoming webinars - MathWorks/C2000

Description

September 8, 2021

Registration is open for two upcoming webinars from The MathWorks that will use C2000 devices and EVMs to showcase the latest tools in the Simulink and Embedded Coder toolbox.

. . . . . . .

Developing Field-Oriented Control Algorithms for Brushless Motors

September 16 @ 3pm CDT

Field-oriented control is a popular means of controlling brushless motors used in automotive, industrial, aerospace, and consumer applications. Motor Control Blockset for Simulink speeds up the development of a field-oriented controller by helping you to verify control algorithms using simulation and generate compact and efficient code for a microcontroller.

In this session, MathWorks engineers will walk you through a reference example of field-oriented control algorithm simulation and code deployment to a TI C2000 microcontroller for a permanent magnet synchronous motor (PMSM).

Register for this session

. . . . . . .

Motor Control with TI Multicore MCUs Using Simulink

October 28 @ 4:30am CDT

October 28 @ 8:00am CDT

October 28 @ 1:00pm CDT

Are you facing challenges in developing motor control systems for multicore microcontrollers, such as partitioning control algorithms, managing inter-processor communication, or synchronization between cores? Attend this webinar to learn how Model-Based Design helps you design motor control applications for multicore MCUs such as TI C2000 F2837xD / F2838xD devices.

Register for this session

Additional information

arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki