Upgrading to CAN FD: TCAN4550-Q1 SBC overview
Description
June 4, 2019
The TCAN4550-Q1 is the industry’s first system-basis chip (SBC) with an integrated CAN FD controller and transceiver. The device easily connects to your microcontroller via the SPI port, enabling you to quickly add CAN FD capabilities, or additional CAN FD lanes, to your system. Watch this training for a high-level overview of the device and key integrated features that help enhance bus optimization.