Using JTAG with the UCD3138: Using the command line interface with Uniflash
Description
March 14, 2016
The Uniflash command line interface allows quick access to flash programming and operations. It allows access to all of the Uniflash GUI functionality with a single line of command. It is probably the most suitable interface for a production environment. Command line scripts can be executed as windows batch files.
Additional information
- Learn more about UCD3138.
- Download and install the Fusion Digital Power Designer software.
- Order the Code Composer Studio (CCS) used in the training modules.
- Visit TI's digital power portfolio and view products, reference designs and additional resources here.