Antenna-on-package radar sensors for automotive applications

Email

Webinar - Enable smarter automotive sensor integration with TI mmWave AoP technology

Description

May 5, 2021

The sensing needs and integration challenges for the automotive market are evolving. The market requirements for sensor size are decreasing to allow more flexible placement to enable developers to support newer applications. The integrated antenna-on-package (AOP) sensor is expected to drive a faster time to market as less time is spent investing in antenna design.   In this webinar, you will learn about the TI AWR1843AOP (77GHz) and AWR6843AOP (60GHz) single-chip radar family, as well as the many applications they will enable:

For near field sensing: 

  • Smart door openers
  • Automated parking

For in-cabin sensing:

  • Child presence detection
  • Seat belt reminder
  • Gesture detection

Texas Instruments offers a family of pin-to-pin compatible 77GHz/60GHz single-chip sensors with integrated antenna (AOP) which are fully scalable in performance and cost to meet the application needs in near field and in-cabin automotive markets.

Additional information

This course is also a part of the following series

Date: April 20, 2017
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki