5.4 Webinar - Using 60GHz radar to enable smart sensing in industrial and automotive applications
Description
August 18, 2020
Engineers are beginning to better understand the benefits of millimeter-wave (mmWave) radar-based sensing in applications: their high-resolution detection capabilities, flexibility in different environments and non-privacy-invasive sensing. mmWave sensor implementations are both increasing and expanding to a wider set of applications, including elderly monitoring, automotive in-cabin monitoring and robotics. This on-demand webinar will show you the benefits of designing with 60GHz radar.