2.6 X1QFN: The industry's smallest QFN package
Description
September 12, 2016
Expanding the Standard Logic Products ecosystem, TI is introducing the first X1QFN package. This is the smallest QFN package available in the industry today at just 2.5x2.1x0.5mm in the 14-pin count, 2.5x2.5x0.5mm in the 16-pin count, and 2.5x3.3x0.5mm, 20-pin count. The X1QFN is 55% smaller than most QFN packages.