注意:各項之間請以逗號分隔

例如 , 10/23/2019

例如 , 10/23/2019

注意:各項之間請以逗號分隔

例如 , 10/23/2019

例如 , 10/23/2019

排序方式:

163 結果

Display Fundamentals

These introduction videos go over LCD and OLED components and explain how they work together in a system. These videos are appropriate for engineers of all experience levels, serving as basic training for new display design engineers or a memory refresh for more experience designers. 

LED Backlight Design Considerations

In this video series, learn about the key design considerations for an LCD backlight as it pertains to various applications. 

High Dynamic Range (HDR) Displays

In these training videos, get an understanding of high dynamic range (HDR) displays as compared to standard dynamic range displays. We will discuss architecture differences, as well as design strategies for HDR displays. 

TAS5825M Innovation Features Overview

What are the audio amplifier requirements for wireless / AI speaker? How TAS5825M improve battery lifetime and audio quality?

This section provides the overview of TAS5825M innovation features.

TAS5825M Hybrid PWM Modulation to Improve Battery Efficiency

Compared with traditional PWM modulation, TAS5825M develops innovative Hybrid modulation, which dynamically maintains differential switching with several common duty options.

The benefits of Hybrid PWM modulation mainly includes:

  1. Higher efficiency for longer battery lifetime
  2. Good THD+N performance
  3. Ultra-low idle power dissipation and idle noise

TAS5825M PVDD Sensing to Eliminate Audio Clipping Distortion

TAS5825M advanced PVDD sensing algorithm eliminates audio clipping distortion, in the case that wireless speaker battery discharges.

This training section includes audio listening demo and real-time PVDD sensing algorithm, which covers:

  1. 8 bits SAR ADC for precise PVDD detection
  2. Real-time output level calculation
  3. Dynamical algorithm to maintain less clipping

TAS5825M Thermal Foldback, Inductor Free and Audio DSP Resource

This training section descripts some innovation features of TAS5825M, which includes:

  1. Real-time thermal foldback: maintain max safe output power for uninterrupted listening experience
  2. 122MHz DSP resource: 192kHz high definition audio processing or Smart Amp algorithm for better speaker protection
  3. Inductor less: state-of-the-art EMI reduction technology
Notebook system design webinar

剖析筆電降壓升壓充電器設計

電子產品對於充電器的升降壓要求越來越高,從 12V 一般的筆電充電器、或是 5V 的手機充電器,產品琳瑯滿目。要如何設計一個充電器支援各式各樣的充電需求, Buck-boost charger 就是為了這樣而出現的系統。講師除了說明傳統 Buck-boost converter 的系統原理以及可能遇到的系統問題,也介紹 TI 的 bq25700 Buck-boost Converter的運作方式與其優勢,並介紹如何在 Input power 、 安全性與整合性上如何達成最佳化。

Notebook system design webinar

解碼 USB 介面設計 – USB Type C 普及加速,深入筆電/螢幕應用設計

此次課程講師針對目前最火紅的 USB Type C 說明在 Type C 的技術原理、技術演進以及系統設計中需要注意的重點,都有非常詳細的說明與實例參考。

Notebook system design webinar

解構筆電喇叭與微型喇叭保護設計 – Smart Amp 關鍵技術

講師針對Smart Amp技術的原理與技術,有相當深入淺出的說明,也介紹在筆記型電腦上進行系統設計時需要注意的項目,也針對 TI 提供的免費設計軟體與相關產品有簡單的說明,對於初進行喇叭設計的工程師而言,是相當具有參考價值的設計課程。

Notebook system design webinar

高速介面重磅來襲 – USB 3.1 與 DisplayPort Redriver 設計指南

講師先概略介紹 USB 與 Display port 的技術,另外系統設計很重要的 PCM layout ,講師也詳細的說明在 PCB design 時注意的要點,以及 Redriver 如何補償訊號衰減。最後介紹 TI 對於 USB 3.1 與 DisplayPort 有提供的相關產品。

Notebook system design webinar

一手掌握筆電 DC/DC 電源供應 – Dcap Family control vs. Current/Voltage Mode Control

講師先針對 Buck regulator topology 作簡單的介紹,接下來針對不同的control mode也有詳細的說明,最後再針對 TI 在 Notebook DC/DC 的相關產品進行說明。講師針對電源供應的理論與常見的筆電系統設計範例都有深入簡出的分析,是在進行筆電設計時相當實用的培訓影片。

Notebook system design webinar

解析筆電設計與 TI.com

講師針對 TI.com 上提供哪些技術、產品或培訓的資源,先簡單的開場說明。另外也針對System 系統設計時需要的資料或資源,也快速的介紹哪邊可以找到相關的資源。由其針對 Notebook PC 筆記型電腦系統設計時,如何可以快速找到適合您的參考設計或產品資料,讓設計人員可以設計出高度整合卻又有差異化的電腦產品。也針對 Input power protection、Battery Charging、Battery Pack、DC/DC power supply等四個重要的 subsystem 介紹 TI 對應的產品。

TI-RSLK 模块1 - 使用 CCS 在 LaunchPad 上运行代码

此模块的目的是回顾软件开发方法并说明如何设置集成开发环境 (IDE)。您将学习如何导入和导出 Code Composer Studio (CCS) 项目。CCS 是德州仪器 (TI) 提供的行业入门所需的 IDE 选件,旨在与 TI 微控制器和嵌入式处理器结合使用。您将设计、构建和测试一个系统以了解各种调试工具和插件。此模块是学习课程其他模块之前的必修模块。下载 TI-RSLK 迷宫软件。

TI-RSLK 模块 2 - 电压、电流和功率

此课程的目的是介绍将传感器和传动器连接到微控制器所需的基本电子元件和电气特性。您将学习如何测量电容器的阻抗以及使用您的项目测量电流和电压。电容器的电气特性将有助于您设计出能够“过滤”或消除机器人噪声的电路。

TI-RSLK 模块 3 - ARM Cortex M

此模块简要介绍 ARM Cortex-M 微控制器、汇编语言和一些调试方法。了解处理器的工作原理对于嵌入式系统(例如机器人中使用的嵌入式系统)的设计至关重要。

TI-RSLK 模块 4 - 使用 MSP432 进行软件设计

此模块除了讲解使用 MSP432 和 TI Code Composer Studio™ 进行编译和调试的概念外,还介绍了 C 语言(一种通用编程语言)。在开发与机器人相关的复杂系统时,调试技能很重要。

TI-RSLK 模块 5 - 电池和电压调节

本模块的目的是研究机器人中使用的电池并设计其电源系统。了解电压电流和功率之间的关系对于机器人系统设计至关重要。

TI-RSLK 模块 6 - GPIO

在此模块中,您将探索从光到电压转换和从电压到二进制转换,并学习如何编写软件来初始化 GPIO 引脚。线路传感器是解决机器人挑战的简单而精确的传感器。

TI-RSLK 模块 7 - 有限状态机

此模块将演示如何使用有限状态机作为系统的中央控制器。有限状态机是嵌入式系统工具箱中的一种高效设计过程,可用于解决输入和输出问题。
163 結果
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki