TI Precision Labs

電子郵件

3.2 TI Precision Labs - Isolation: Applications for Isolated Gate Drivers

描述

2018年 4月 30日
This section of the TI Precision Labs - Isolation series explores three-phase power factor correction, solar string inverter, motor drive, and traction inverter applications for isolated gate drivers. The common themes across all applications become clear: isolation is critical in applications where there is user-accessible circuitry, or for applications where the working voltages of the system far exceed the limitations of standard silicon processes. 

PDFs for download

其他資訊

  • TIDM-1000: Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU
  • TIDA-01606: 10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter
  • TIDA-00366: Reference Design for Reinforced Isolation 3-Phase Inverter with Current, Voltage and Temp Protection
  • TIDA-00917: Gate Driver Reference Design for Parallel IGBTs With Short-Circuit Protection and Current Buffer
arrow-topclosedeletedownloadmenusearchsortingArrowszoom-inzoom-out arrow-downarrow-uparrowCircle-leftarrowCircle-rightblockDiagramcalculatorcalendarchatBubble-doublechatBubble-personchatBubble-singlecheckmark-circlechevron-downchevron-leftchevron-rightchevron-upchipclipboardclose-circlecrossReferencedashdocument-genericdocument-pdfAcrobatdocument-webevaluationModuleglobehistoryClockinfo-circlelistlockmailmyTIonlineDataSheetpersonphonequestion-circlereferenceDesignshoppingCartstartoolsvideoswarningwiki